FCU363J4C 3 15/16 FLG CART BALL BRG
10418226
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Piloted Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Flingers only
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Circle (in): 12.5 in
- Bolt Size (in): 3/4 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 45000 lb
- End Cap: U3636C
- End Cap Available: Yes
- Foot Height (in): .875 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 14.13
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 5.339 in
- Insert: UG363JL4C
- Length: 14.00
- Length Through Bore (in): 5.563 in
- Locking Collar Outside Diameter (in): 7 in
- Locking Device Kit: U3635S
- Lubricant: DOW CORNING DC44 HT
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 2750 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Mounting Surface to End of Housing (in): 2.781 in
- Net Weight: 85.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 5.56 in
- Overall Length (in): 14 in
- Overall Width (in): 14 in
- Pilot Configuration: Piloted
- Pilot Depth (in): 1.375 in
- Pilot Diameter (in): 11 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 2125-2350 in/lbs
- Size Code: 363
- Static Load Rating (lb): 31600 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0817 cps
- Vibration Frequency Outer Ring Defect: 0.0516 cps
- Vibration Frequency Roller Spin: 0.0340 cps
- Weight unit: LB
- Width: 6.50
3 15/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Round Piloted Flange Cartridge Block, Setscrew Locking, Clearance Seal, Steel Retainer, High Temp Lube