FB3S212EK75 3/4 FLANGE BALL BRG
10415093
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.75 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Bracket, Three Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 3 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Centerline to Bolt Hole Center (in): 1.6875 in
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 1.5 in
- Bolt Spacing Height Direction (in): 0.875 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 2870 lb
- End Cap Available: No
- Foot Height (in): 0.31 in
- Grease Fitting Thread Size: 1/4-28
- Height: 1.50
- Housing Coating: Nickel Plated
- Housing Color: Silver
- Housing Construction: One Piece
- Housing Width (in): 2.38 in
- Inner Ring Outside Diameter (in): 1.121 in
- Insert: SG212ELPAK8299A
- Length: 4.44
- Length Through Bore (in): 1.131 in
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 7500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.21
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.38 in
- Overall Length (in): 4.25 in
- Overall Width (in): 2.5 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 204
- Static Load Rating (lb): 1480 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 3.06
3/4" Mounted Ball Bearing, Intermediate Duty, Cast Iron 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal, Nickel Plated Housing, Food Grade Grease