FA323J18W4 1 7/16 PILLOWBLK BALL BRG
10463121
MFG #: LINK
$0.00
/ EA
- Bore Diameter (in): 1.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Tapered Adapter
- Seal Type: Flingers only
- Ability to Relubricate: Yes
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 7490 lb
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Lubricant: MOBIL MOBILITH SHC460
- Max Operating Temperature (C): 150 C
- Max Operating Temperature (F): 300 F
- Maximum Speed (RPM): 7550 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 7.77
- Outer Ring Land Profile: Standard
- Radial Clearance: C4 INCREASED
- Rolling Element: Ball Bearing
- Size Code: 323
- Static Load Rating (lb): 4290 lb
- Weight unit: LB