F3S2E26E 1 5/8 FLANGE BALL BRG
10405979
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.625 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 4.0000 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 7330 lb
- End Cap Available: No
- Foot Height (in): 0.56 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.084 in
- Insert: SG2E26ELPA
- Length: 5.75
- Length Through Bore (in): 1.656 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.90
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.813 in
- Overall Length (in): 5.25 in
- Overall Width (in): 5.25 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 208
- Static Load Rating (lb): 4460 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 5.75
1 5/8" Mounted Ball Bearing, Intermediate Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Contact Seal