F3S239E1 2 7/16 FLANGE BALL BRG
10405977
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.4375 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Viton Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 5.6250 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 11840 lb
- End Cap Available: No
- Foot Height (in): 0.69 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.012 in
- Insert: SG239E1LPA
- Length: 7.00
- Length Through Bore (in): 1.895 in
- Lubricant: ALMASOL 1250 HI-TEMP
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 3000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 9.00
- Options: High Temperature
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.094 in
- Overall Length (in): 6.88 in
- Overall Width (in): 6.88 in
- Pilot Configuration: No Pilot
- Radial Clearance: C5 INCREASED
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 300 in/lbs
- Size Code: 212
- Static Load Rating (lb): 8080 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: LB
- Width: 2.75
2 7/16" Mounted Ball Bearing, Intermediate Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Viton Contact Seal, Increased C5 clearance, Steel retainers, High temp grease