F3CL216N 1 FLANGE BALL BRG
10415048
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 7/16 in
- Bolt Spacing (in): 2.75 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 3150 lb
- End Cap: CL2166
- End Cap Available: Yes
- Foot Height (in): 0.59 in
- Grease Fitting Thread Size: 1/4-28
- Height: 2.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 3.75 in
- Inner Race Heat Treat Method: Zone-Hardened
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: CLG216NL
- Length: 4.00
- Length Through Bore (in): 1.48 in
- Locking Collar Outside Diameter (in): 1.98 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 9600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.628 in
- Overall Height to End Cap (in): 2.16 in
- Overall Length (in): 3.75 in
- Overall Width (in): 3.75 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 4.00
1" Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Square Flange Block, Centrik-Lok CL Locking Device, Single Lip Contact Seal