MS14 SINGLE LIP SEAL KIT
10424390
MFG #: Rex
$0.00
/
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Maximum Speed (RPM): 900 rpm
- Net Weight: 1.00
- Series: M Type Seal Kits-Spring Loaded Heavy Contact
- Size Code: 14
- Weight unit: LB
M Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing