B440HS CLEARANCE SEAL KIT
10405745
MFG #: Link-Belt
$0.00
/
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 1.25
- Length: 4.50
- Maximum Speed (RPM): 2300 rpm
- Net Weight: 0.96
- Series: H Type Seal Kits-Clearance
- Size Code: B440
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
H Clearance Seal Kit for Spherical Roller Bearing