L781903R1 SEAL RING
10415292
MFG #: Link-Belt
$0.00
/
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bore Size (in): 8.375 in
- Height: 10.00
- Length: 10.00
- Net Weight: 1.85
- Series: LER Type Seals
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Metal Triple Ring Seal Kit for Spherical Roller Bearing Split Pillowblock Units