LER117 SEAL RING
10418406
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.4375 in
- Net Weight: 1.02
- Series: LER Type Seal Rings-Multi-Labyrinth
- Weight unit: LB
Metal Triple Ring Seal Kit for Spherical Roller Bearing Split Pillowblock Units