Flue Gas Desulfurization (FGD)

Falk A-Plus Gear Drive

A customizable steel housing and range of sizes allows this gearbox to be tailored to heavy-duty applications.

Product Sheet: Falk A-Plus Gear Drives

Rex Cylindrical Roller Bearing

Utilizes case-carburizing, grade bearing steel and complex geometries; designed to consistently perform in demanding applications.

Product Sheet: Rex Cylindrical Roller Bearings

Rex Spherical Roller Bearing

Superior performance and value from high-precision rollers and bearing raceways.

Product Sheet: Rex Spherical Roller Bearings

Falk Steelflex Grid Coupling

The industry-standard, high-performing grid coupling is the best option for many high-torque, high-vibration applications.

Brochure: Falk Steelflex Grid Couplings

Falk Lifelign Gear Coupling

Triple-crowned teeth are engineered for minimal wear while accepting high misalignment.

Product Sheet: Falk Lifelign Gear Couplings

Boiler

Rex 300 Series Heavy-Duty Ball Bearing

Improves efficiency and profitability by reducing installation errors, maintenance costs and downtime.

Product Sheet: Rex 300 Series Heavy-Duty Mounted Ball Bearings

Thomas Disc Coupling

Long-lasting coupling with standard and custom designs for API, balanced, and high-speed requirements.

Brochure: Thomas XTSR Disc Couplings

Falk Steelflex Grid Coupling

The industry-standard, high-performing grid coupling is the best option for many high-torque, high-vibration applications.

Brochure: Falk Steelflex Grid Couplings

Forced Draft Cooling Tower

Rexnord Addax Composite Disc Coupling

The lightweight composite coupling allows for easier installation, eliminates the need for intermediate bearings and extends system life.

Product Sheet: Addax Composite Disc Couplings

Rexnord Addax Cooling Tower Brakes

The easy-to-use, manually-operated disc brake ensures safety during cooling tower fan maintenance.

View Rexnord Addax Cooling Tower Brakes ›

Rexnord Omega & Viva Coupling

Split-in-half design allows for extremely fast installation, and multiple hole patterns conveniently accommodate several common shaft gap spacings.

Product Sheet: Elastomeric Couplings

Falk Orange Peel Rotating Shaft Guard

OSHA, ANSI and ASME compliant guards can be trimmed in the field to fit any application.

Catalog: Falk Orange Peel Rotating Shaft Guards

Water Screen Systems

Custom engineered solutions, manufacturing and installation support. Learn more here.

Coal Handling

Falk V-Class Gear Drive

Engineered for reliability, optimal power and reduced noise with innovative thermal solutions.

Brochure: Falk V-Class Gear Drives

Link-Belt SAF-Style Bearing

Features high load-carrying capacity and easy-to-remove and install shaft adapters.

Interchange Guide: Link-Belt SAF-Style Bearings

Falk Steelflex Grid Coupling

The industry-standard, high-performing grid coupling is the best option for many high-torque, high-vibration applications.

Brochure: Falk Steelflex Grid Couplings

Falk True Torque Fluid Coupling

The mechanical solution to soft starts that can be tuned to specification in the field.

Catalog: Falk True Torque Fluid Couplings

Falk True Hold Backstop

Roller/ramp design provides instant protection from system failure or overload.

Catalog: Falk True Hold Backstops

Rex Conveyor Idler

Offered in a variety of designs and CEMA ratings required for a variety of conveyor designs.

Brochure: Rex Conveyor Idlers

Stearns Motor Mounted Brake

Standard products with a wide range of options offer a customized brake for a variety of applications.

View Stearns Motor Mounted Brakes ›