ZT95215 2 15/16 TAKEUP ROLLER BRG

10428044 MFG #: Rex
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Block
  • Housing Type: Take Up, Wide Slot
  • Radial Clearance: C3 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Adjusting Screw Clearance Hole Diameter (in): 1.63 in
  • Adjusting Screw Square Nut Seat Height (in): 2.75 in
  • Adjustment Pad Height (in): 4.88 in
  • Adjustment Slot Width (in): 1.5 in
  • Allowable Working Load [2/3 Yield Strength] (lb): 26800 lb
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Base to Center Height (in): 5.938 in
  • Bore Diameter (in): 2.9375 in
  • Cage Material: Engineered Polymer
  • End Cap: DTC9
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 9.75
  • Housing Cast Face to Outermost Bearing Face (in): 0.88 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Outside Diameter to Cast Square Nut Slot Face (in): 6.44 in
  • Housing Width (in): 3.13 in
  • Inner Ring Outside Diameter (in): 3.37 in
  • Insert: 5215U
  • Length: 6.88
  • Length Through Bore (in): 4.88 in
  • Locking Collar Outside Diameter (in): 4.06 in
  • Locking Device Kit: SC9 QTY 2
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 2800 rpm
  • Microlock Kit: ML3
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 28.80
  • Overall Height (in): 6.69 in
  • Overall Length (in): 9.13 in
  • Overall Width (in): 4.88 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 57750 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: ZS9
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Double Set Collar
  • Size Code: 9
  • Slot Length (in): 4.75 in
  • Slot Spacing (in): 5.94 in
  • Slot Width (in): 1.81 in
  • Static Load Rating (lb): 71500 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1701 cps
  • Vibration Frequency Outer Ring Defect: 0.1299 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Weight unit: LB
  • Width: 4.94
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Take-up Block, Double Setscrew Locking Collar, Clearance Seal
QTY