REXC2060HR10BX REX C2060H R 10BX
10488123
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.68 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.21 in
- Plate Thickness (in): 0.13 in
- Product Type: High Performance Double Pitch Conveyor
- Roller Diameter (in): 0.469 in
- Base Catalog No: C2060H
- Height: 1.00
- Length: 10.00
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 0.98
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
- Width Between Outer Plates (in): 0.5 in
Rexnord REXC2060HR10BX Double Pitch Series High Performance Conveyor Roller Chain