REX802R50REB REX 80-2 R 50 REB
10488100
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.312 in
- Pin Length (in): 2.51 in
- Plate Thickness (in): 0.13 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 80-2
- Material: Steel
- Minimum Tensile Strength (lbs): 25000 lb
- Net Weight: 3.26
- Sprocket Unit: C-22
- Weight unit: LB
- Width Between Outer Plates (in): 0.63 in
Rexnord REX802R50REB ANSI Standard Series High Performance Roller Chain