R80R100REB RC 80 R 100 RE BX

10487952 MFG #: Link-Belt
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.91 in
  • Number of Strands/Width: 1
  • Pin Diameter (in): 0.312 in
  • Pin Length (in): 1.37 in
  • Plate Thickness (in): 0.13 in
  • Product Type: Standard-Approved Performance ANSI Standard
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 80
  • Chain Construction: Riveted
  • Height: 12.00
  • Length: 12.00
  • Material: Steel
  • Minimum Tensile Strength (lbs): 12500 lb
  • Net Weight: 1.68
  • Sprocket Unit: C-22
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
  • Width Between Outer Plates (in): 0.63 in
RC 80 Rivet 100 Reel BX A1G36
QTY