R50R10BX RC 50 R 10BX

10483630 MFG #: Link-Belt
$0.00 /
  • Chain Pitch (in): 0.625 in
  • Inside Plate Height (in): 0.59 in
  • Number of Strands/Width: 1
  • Pin Diameter (in): 0.2 in
  • Pin Length (in): 0.89 in
  • Plate Thickness (in): 0.08 in
  • Product Type: Standard-Approved Performance ANSI Standard
  • Roller Diameter (in): 0.4 in
  • Base Catalog No: 50
  • Chain Construction: Riveted
  • Height: 1.00
  • Length: 8.50
  • Material: Steel
  • Minimum Tensile Strength (lbs): 4882 lb
  • Net Weight: 0.70
  • Sprocket Unit: C-18
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.50
  • Width Between Outer Plates (in): 0.38 in
RC 50 Rivet 10 BX A1E1
QTY