RC 240-1 E C OF_SSG,LB 48P (12FT) I/C

10701049 MFG #: Link-Belt
$0.00 /
  • Chain Pitch (in): 3 in
  • Inside Plate Height (in): 2.81 in
  • Number of Strands/Width: 1
  • Pin Diameter (in): 0.938 in
  • Pin Length (in): 4.05 in
  • Plate Thickness (in): 0.38 in
  • Roller Diameter (in): 1.875 in
  • Base Catalog No: 240
  • Chain Construction: Cottered
  • Chain Length (mm): 3657.6 mm
  • Chain Length (No. of Links): 48 ST
  • Chain Pitch (mm): 76.2 mm
  • ISO Chain Number: ISO606-A
  • ISO Minimum Tensile Strength (N): 500400 N
  • Lubrication: VSK001: RexPro
  • Minimum Tensile Strength (lbs): 112500 lb
  • Net Weight: 24.26
  • Pin Length (mm): 102.8 mm
  • REX Minimum Tensile Strength (N): 510300 N
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
  • Width Between Outer Plates (mm): 68 mm
QTY