TLKTwopieceshrinkDisc-Type681200x340mm
10432847
MFG #: Tollok
$0.00
/
- External Diameter (mm): 340 mm
- Internal Diameter (mm): 200 mm
- Shaft Diameter (mm): 150 mm
- Axial Force (kN): 1279 kN
- Height: 14.00
- Length: 4.50
- Net Weight: 100.00
- Screws Tightening Torque (Nm): 300 Nm
- Torque (Nm): 96000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Tollok T681200X340MM Very-High Torque Shrink Disc with an external diameter of 340 -millimeters and an internal diameter of 200 -millimeters.