TLK681-55MMX100MM-SHFDIA.-11.654IN/42MM
10432096
MFG #: Tollok
$0.00
/
- External Diameter (mm): 100 mm
- Internal Diameter (mm): 55 mm
- Shaft Diameter (mm): 42 mm
- Axial Force (kN): 78 kN
- Height: 4.00
- Length: 3.00
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 35 Nm
- Torque (Nm): 1600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Tollok T681055X100 Very-High Torque Shrink Disc with an external diameter of 100-millimeters and an internal diameter of 55-millimeters.