TLK623-440MMX750MM-SHFDIA.-113.386IN/340
10433212
MFG #: Tollok
$0.00
/
- External Diameter (mm): 750 mm
- Internal Diameter (mm): 440 mm
- Shaft Diameter (mm): 340 mm
- Axial Force (kN): 7166 kN
- Height: 29.60
- Length: 10.20
- Net Weight: 1,160.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 1218000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 29.60
Tollok T623440X750 Very-High Torque Shrink Disc with an external diameter of 750-millimeters and an internal diameter of 440-millimeters.