TLK623-140MMX230MM-SHFDIA.-13.937IN/100
10432964
MFG #: Tollok
$0.00
/
- External Diameter (mm): 230 mm
- Internal Diameter (mm): 140 mm
- Shaft Diameter (mm): 100 mm
- Axial Force (kN): 523 kN
- Height: 9.10
- Length: 3.00
- Net Weight: 29.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 26000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.10
Tollok T623140X230 Very-High Torque Shrink Disc with an external diameter of 230-millimeters and an internal diameter of 140-millimeters.