TLK623-420MMX690MM-SHFDIA.-112.598IN/320
10432770
MFG #: Tollok
$0.00
/
- External Diameter (mm): 690 mm
- Internal Diameter (mm): 420 mm
- Shaft Diameter (mm): 320 mm
- Axial Force (kN): 6294 kN
- Height: 27.20
- Length: 9.70
- Net Weight: 902.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 1007000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.20
Tollok T623420X690 Very-High Torque Shrink Disc with an external diameter of 690-millimeters and an internal diameter of 420-millimeters.