TLK623-340MMX570MM-SHFDIA.-19.843IN
10432692
MFG #: Tollok
$0.00
/
- External Diameter (mm): 570 mm
- Internal Diameter (mm): 340 mm
- Shaft Diameter (mm): 250 mm
- Axial Force (kN): 4407 kN
- Height: 22.50
- Length: 8.20
- Net Weight: 518.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 551000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.50
Tollok T623340X570 Very-High Torque Shrink Disc with an external diameter of 570-millimeters and an internal diameter of 340-millimeters.