TLK623-155MMX263MM-SHFDIA.-14.331IN/110
10432582
MFG #: Tollok
$0.00
/
- External Diameter (mm): 263 mm
- Internal Diameter (mm): 155 mm
- Shaft Diameter (mm): 110 mm
- Axial Force (kN): 646 kN
- Height: 10.40
- Length: 3.20
- Net Weight: 42.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 36000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.40
Tollok T623155X263 Very-High Torque Shrink Disc with an external diameter of 263-millimeters and an internal diameter of 155-millimeters.