TLK623-560MMX940MM-SHFDIA.-117.717IN/450
10432527
MFG #: Tollok
$0.00
/
- External Diameter (mm): 940 mm
- Internal Diameter (mm): 560 mm
- Shaft Diameter (mm): 450 mm
- Axial Force (kN): 12609 kN
- Height: 37.10
- Length: 13.40
- Net Weight: 2,205.00
- Screws Tightening Torque (Nm): 2210 Nm
- Torque (Nm): 2837000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 37.10
Tollok T623560X940 Very-High Torque Shrink Disc with an external diameter of 940-millimeters and an internal diameter of 560-millimeters.