TLK623-175MMX300MM-SHFDIA.-15.118IN/130
10432240
MFG #: Tollok
$0.00
/
- External Diameter (mm): 300 mm
- Internal Diameter (mm): 175 mm
- Shaft Diameter (mm): 130 mm
- Axial Force (kN): 943 kN
- Height: 11.90
- Length: 3.50
- Net Weight: 60.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 61000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.90
Tollok T623175X300 Very-High Torque Shrink Disc with an external diameter of 300-millimeters and an internal diameter of 175-millimeters.