TLK623-500MMX850MM-SHFDIA.-115.748IN/400
10432118
MFG #: Tollok
$0.00
/
- External Diameter (mm): 850 mm
- Internal Diameter (mm): 500 mm
- Shaft Diameter (mm): 400 mm
- Axial Force (kN): 9963 kN
- Height: 33.50
- Length: 11.98
- Net Weight: 1,634.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 1993000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 33.50
Tollok T623500X850 Very-High Torque Shrink Disc with an external diameter of 850-millimeters and an internal diameter of 500-millimeters.