TLK622-100MMX170MM-SHFDIA.-12.756IN/70MM
10433230
MFG #: Tollok
$0.00
/
- External Diameter (mm): 170 mm
- Internal Diameter (mm): 100 mm
- Shaft Diameter (mm): 70 mm
- Axial Force (kN): 171 kN
- Height: 6.70
- Length: 1.70
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 59 Nm
- Torque (Nm): 6000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.70
Tollok T622100X170 Very-High Torque Shrink Disc with an external diameter of 170-millimeters and an internal diameter of 100-millimeters.