TLK622-560MMX940MM-SHFDIA.-117.717IN/450
10433211
MFG #: Tollok
$0.00
/
- External Diameter (mm): 940 mm
- Internal Diameter (mm): 560 mm
- Shaft Diameter (mm): 450 mm
- Axial Force (kN): 9318 kN
- Height: 37.10
- Length: 9.40
- Net Weight: 1,711.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 2097000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 37.10
Tollok T622560X940 Very-High Torque Shrink Disc with an external diameter of 940-millimeters and an internal diameter of 560-millimeters.