TLK622-500MMX850MM-SHFDIA.-115.748IN/400
10433064
MFG #: Tollok
$0.00
/
- External Diameter (mm): 850 mm
- Internal Diameter (mm): 500 mm
- Shaft Diameter (mm): 400 mm
- Axial Force (kN): 7478 kN
- Height: 33.50
- Length: 8.40
- Net Weight: 1,250.00
- Screws Tightening Torque (Nm): 1640 Nm
- Torque (Nm): 1496000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 33.50
Tollok T622500X850 Very-High Torque Shrink Disc with an external diameter of 850-millimeters and an internal diameter of 500-millimeters.