TLK622-155MMX263MM-SHFDIA.-14.331IN/110
10433037
MFG #: Tollok
$0.00
/
- External Diameter (mm): 263 mm
- Internal Diameter (mm): 155 mm
- Shaft Diameter (mm): 110 mm
- Axial Force (kN): 482 kN
- Height: 10.40
- Length: 2.50
- Net Weight: 33.00
- Screws Tightening Torque (Nm): 160 Nm
- Torque (Nm): 26500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.40
Tollok T622155X263 Very-High Torque Shrink Disc with an external diameter of 263-millimeters and an internal diameter of 155-millimeters.