TLK622-440MMX720MM-SHFDIA.-113.386IN
10432722
MFG #: Tollok
$0.00
/
- External Diameter (mm): 720 mm
- Internal Diameter (mm): 440 mm
- Shaft Diameter (mm): 340 mm
- Axial Force (kN): 5557 kN
- Height: 28.40
- Length: 7.70
- Net Weight: 787.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 945000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 28.40
Tollok T622440X720 Very-High Torque Shrink Disc with an external diameter of 720-millimeters and an internal diameter of 440-millimeters.