TLK622-420MMX670MM-SHFDIA.-112.598IN/320
10432663
MFG #: Tollok
$0.00
/
- External Diameter (mm): 670 mm
- Internal Diameter (mm): 420 mm
- Shaft Diameter (mm): 320 mm
- Axial Force (kN): 4640 kN
- Height: 26.50
- Length: 7.40
- Net Weight: 628.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 742000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.50
Tollok T622420X670 Very-High Torque Shrink Disc with an external diameter of 670-millimeters and an internal diameter of 420-millimeters.