TLK622-390MMX650MM-SHFDIA.-111.417IN/290
10432565
MFG #: Tollok
$0.00
/
- External Diameter (mm): 650 mm
- Internal Diameter (mm): 390 mm
- Shaft Diameter (mm): 290 mm
- Axial Force (kN): 4411 kN
- Height: 25.60
- Length: 6.60
- Net Weight: 549.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 640000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.60
Tollok T622390X650 Very-High Torque Shrink Disc with an external diameter of 650-millimeters and an internal diameter of 390-millimeters.