TLK622-120MMX197MM-SHFDIA.-13.346IN/85MM
10432316
MFG #: Tollok
$0.00
/
- External Diameter (mm): 197 mm
- Internal Diameter (mm): 120 mm
- Shaft Diameter (mm): 85 mm
- Axial Force (kN): 280 kN
- Height: 7.80
- Length: 2.10
- Net Weight: 15.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 11900 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.80
Tollok T622120X197 Very-High Torque Shrink Disc with an external diameter of 197-millimeters and an internal diameter of 120-millimeters.