TLK622-360MMX590MM-SHFDIA.-110.630IN/270
10432027
MFG #: Tollok
$0.00
/
- External Diameter (mm): 590 mm
- Internal Diameter (mm): 360 mm
- Shaft Diameter (mm): 270 mm
- Axial Force (kN): 3676 kN
- Height: 23.30
- Length: 6.40
- Net Weight: 456.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 496000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.30
Tollok T622360X590 Very-High Torque Shrink Disc with an external diameter of 590-millimeters and an internal diameter of 360-millimeters.