TLK603-44MMX80MM-SHFDIA.-1.260IN/32MM
10433262
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 44 mm
- Shaft Diameter (mm): 32 mm
- Axial Force (kN): 64 kN
- Height: 3.20
- Length: 1.10
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 12 Nm
- Torque (Nm): 620 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T603044X080 Medium-High Torque Shrink Disc with an external diameter of 80-millimeters and an internal diameter of 44-millimeters.