TLK603-390MMX660MM-SHFDIA.-111.811IN
10433176
MFG #: Tollok
$0.00
/
- External Diameter (mm): 660 mm
- Internal Diameter (mm): 390 mm
- Shaft Diameter (mm): 300 mm
- Axial Force (kN): 4160 kN
- Height: 26.00
- Length: 6.70
- Net Weight: 564.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 624000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.00
Tollok T603390X660 Medium-High Torque Shrink Disc with an external diameter of 660-millimeters and an internal diameter of 390-millimeters.