TLK603-16MMX41MM-SHFDIA.-10.512IN/13MM
10433134
MFG #: Tollok
$0.00
/
- External Diameter (mm): 41 mm
- Internal Diameter (mm): 16 mm
- Shaft Diameter (mm): 13 mm
- Axial Force (kN): 10 kN
- Height: 1.70
- Length: 0.60
- Net Weight: 0.60
- Screws Tightening Torque (Nm): 4 Nm
- Torque (Nm): 70 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.70
Tollok T603016X041 Medium-High Torque Shrink Disc with an external diameter of 41-millimeters and an internal diameter of 16-millimeters.