TLK603-90MMX155MM-SHFDIA.-12.559IN/65MM
10433091
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 90 mm
- Shaft Diameter (mm): 65 mm
- Axial Force (kN): 170 kN
- Height: 6.20
- Length: 1.60
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 4750 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T603090X155 Medium-High Torque Shrink Disc with an external diameter of 155-millimeters and an internal diameter of 90-millimeters.