TLK603-165MMX290MM-SHFDIA.-14.528IN
10432910
MFG #: Tollok
$0.00
/
- External Diameter (mm): 290 mm
- Internal Diameter (mm): 165 mm
- Shaft Diameter (mm): 115 mm
- Axial Force (kN): 595 kN
- Height: 11.50
- Length: 2.80
- Net Weight: 49.00
- Screws Tightening Torque (Nm): 250 Nm
- Torque (Nm): 31000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.50
Tollok T603165X290 Medium-High Torque Shrink Disc with an external diameter of 290-millimeters and an internal diameter of 165-millimeters.