TLK603-350MMX580MM-SHFDIA.-110.630IN
10432884
MFG #: Tollok
$0.00
/
- External Diameter (mm): 580 mm
- Internal Diameter (mm): 350 mm
- Shaft Diameter (mm): 270 mm
- Axial Force (kN): 3276 kN
- Height: 22.90
- Length: 6.40
- Net Weight: 430.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 442000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.90
Tollok T603350X580 Medium-High Torque Shrink Disc with an external diameter of 580-millimeters and an internal diameter of 350-millimeters.