TLK603-14MMX38MM-SHFDIA.-10.433IN/11MM
10432844
MFG #: Tollok
$0.00
/
- External Diameter (mm): 38 mm
- Internal Diameter (mm): 14 mm
- Shaft Diameter (mm): 11 mm
- Axial Force (kN): 6 kN
- Height: 1.50
- Length: 0.50
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 4 Nm
- Torque (Nm): 30 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T603014X038 Medium-High Torque Shrink Disc with an external diameter of 38-millimeters and an internal diameter of 14-millimeters.