TLK603-155MMX265MM-SHFDIA.-14.134IN
10432746
MFG #: Tollok
$0.00
/
- External Diameter (mm): 265 mm
- Internal Diameter (mm): 155 mm
- Shaft Diameter (mm): 105 mm
- Axial Force (kN): 447 kN
- Height: 10.50
- Length: 2.60
- Net Weight: 33.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 22000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.50
Tollok T603155X265 Medium-High Torque Shrink Disc with an external diameter of 265-millimeters and an internal diameter of 155-millimeters.