TLK603-440MMX750MM-SHFDIA.-113.386IN
10432638
MFG #: Tollok
$0.00
/
- External Diameter (mm): 750 mm
- Internal Diameter (mm): 440 mm
- Shaft Diameter (mm): 340 mm
- Axial Force (kN): 4740 kN
- Height: 29.60
- Length: 8.00
- Net Weight: 899.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 806000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 29.60
Tollok T603440X750 Medium-High Torque Shrink Disc with an external diameter of 750-millimeters and an internal diameter of 440-millimeters.