TLK603-160MMX265MM-SHFDIA.-14.331IN
10432385
MFG #: Tollok
$0.00
/
- External Diameter (mm): 265 mm
- Internal Diameter (mm): 160 mm
- Shaft Diameter (mm): 110 mm
- Axial Force (kN): 460 kN
- Height: 10.50
- Length: 2.60
- Net Weight: 33.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 22600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.50
Tollok T603160X265 Medium-High Torque Shrink Disc with an external diameter of 265-millimeters and an internal diameter of 160-millimeters.