TLK603-75MMX138MM-SHFDIA.-2.165IN/55MM
10432126
MFG #: Tollok
$0.00
/
- External Diameter (mm): 138 mm
- Internal Diameter (mm): 75 mm
- Shaft Diameter (mm): 55 mm
- Axial Force (kN): 119 kN
- Height: 5.50
- Length: 1.30
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 30 Nm
- Torque (Nm): 2500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Tollok T603075X138 Medium-High Torque Shrink Disc with an external diameter of 138-millimeters and an internal diameter of 75-millimeters.