TLK602-460MMX770MM-SHFDIA.-114.173IN/360
10432649
MFG #: Tollok
$0.00
/
- External Diameter (mm): 770 mm
- Internal Diameter (mm): 460 mm
- Shaft Diameter (mm): 360 mm
- Axial Force (kN): 7440 kN
- Height: 30.40
- Length: 10.00
- Net Weight: 1,190.00
- Screws Tightening Torque (Nm): 1250 Nm
- Torque (Nm): 1320000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.40
Tollok T602460X770 Medium-High Torque Shrink Disc with an external diameter of 770-millimeters and an internal diameter of 460-millimeters.