TLK602-140MMX230MM-SHFDIA.-13.740IN/95MM
10432133
MFG #: Tollok
$0.00
/
- External Diameter (mm): 230 mm
- Internal Diameter (mm): 140 mm
- Shaft Diameter (mm): 95 mm
- Axial Force (kN): 433 kN
- Height: 9.10
- Length: 3.00
- Net Weight: 29.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 20600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.10
Tollok T602140X230 Medium-High Torque Shrink Disc with an external diameter of 230-millimeters and an internal diameter of 140-millimeters.