TLK601-440MMX660MM-SHFDIA.-114.567IN
10432819
MFG #: Tollok
$0.00
/
- External Diameter (mm): 660 mm
- Internal Diameter (mm): 440 mm
- Shaft Diameter (mm): 370 mm
- Axial Force (kN): 3660 kN
- Height: 26.00
- Length: 5.70
- Net Weight: 452.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 677000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.00
Tollok T601440X660 Medium-High Torque Shrink Disc with an external diameter of 660-millimeters and an internal diameter of 440-millimeters.